text.skipToContent text.skipToNavigation
Series GSCU

Series GSCU

Unidirectional flow controller for mounting on single-acting or double-acting cylinders.
Screwdriver adjustment.
Ports: M5, G1/8, G1/4 .
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Valves Series GSCU



Mod. A B S H L M F SW
GSCU 813-M5-3 M5 3 12 3 27,5 12,5 6,5 8
GSCU 814-M5-4 M5 4 12 3 27,5 19 8,8 8
GSCU 803-1/8-6 G1/8 6 22,5 5 50 26,5 13 14
GSCU 804-1/8-8 G1/8 8 22,5 5 50 28 15 14
GSCU 805-1/4-8 G1/4 8 27 7 67,5 28,5 15 19
GSCU 806-1/4-10 G1/4 10 27 7 67,5 31 17,5 19