text.skipToContent text.skipToNavigation
Series GSVU

Series GSVU

Unidirectional flow controller for mounting on valves.
Screwdriver adjustment.
Ports: M5, G1/8, G1/4.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Valves Series GSVU



Mod. A B S H L M F SW
GSVU 813-M5-3 M5 3 12 3 27,5 12,5 6,5 8
GSVU 814-M5-4 M5 4 12 3 27,5 19 8,8 8
GSVU 803-1/8-6 G1/8 6 22,5 5 50 26,5 13 14
GSVU 804-1/8-8 G1/8 8 22,5 5 50 28 15 14
GSVU 805-1/4-8 G1/4 8 27 7 67,5 28,5 15 19
GSVU 806-1/4-10 G1/4 10 27 7 67,5 31 17,5 19