Direct acting solenoid valves
Series P
3/2-way - Normally Closed (NC) and Normally Open (NO)
Series P directly operated solenoid valves are available as 3/2-way, either NC or NO.
Both versions can be mounted on single sub-bases or manifolds and they are equipped with a monostable manual override.
Please note that all Series P solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Both versions can be mounted on single sub-bases or manifolds and they are equipped with a monostable manual override.
Please note that all Series P solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES |
|
Function Operation Pneumatic connections Orifice diameter Flow efficient kv (l/min) Operating pressure Operating temperature Media Response time (ISO 12238) Installation |
3/2 NC - 3/2 NO direct acting poppet type on subbase with ISO 15218 interface 0.8 … 1.5 mm 0.21 … 0.54 0 ÷ 3 … 10 bar 0 ÷ 50 °C filtered air, class 5.4.4 according to ISO 8573-1 (max oil viscosity 32 cSt), inert gas ON <10 ms - OFF <15 ms monostable in any position |
MATERIALS IN CONTACT WITH THE MEDIUM |
|
Body Seals Internal parts |
PBT PU - NBR - FKM - EPDM stainless steel |
ELECTRICAL FEATURES |
|
Voltage Voltage tolerance Power consumption Duty cycle Electrical connection Protection class |
12 … 110 V DC - 24 … 110 V AC 50/60 Hz - other voltages on demand ±10% 1 ... 2 W ED 100% industrial standard connector (9.4 mm) IP65 with connector |
Special versions available on demand |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-10/10 results