text.skipToContent text.skipToNavigation
Series PMCO

Series PMCO

A manually operated knurled screw must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.

Port M5: banjo in brass
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bidirectional flow controllers Series PMCO



Mod. A B G H L N S W SW SW1 Z
M5 4 8.6 3.5 31 18 5.7 8 8 5.5 35
PMCO 702-M5-6 M5 6 10.4 3.5 31 19 5.7 8 8 5.5 35
PMCO 704-1/8-4 G1/8 4 11.6 5 36.5 21 7.75 14 12 7 42.5
PMCO 704-1/8-6 G1/8 6 11.6 5 36.5 21 7.75 14 12 7 42.5
PMCO 704-1/8-8 G1/8 8 13.9 5 36.5 22.5 7.75 14 12 7 42.5
PMCO 706-1/4-6 G1/4 6 13.9 6 42 24.5 9.25 18.6 15 7 48
PMCO 706-1/4-8 G1/4 8 13.9 6 42 24.5 9.25 18.6 15 7 48
PMCO 706-1/4-10 G1/4 10 16.1 6 42 27 9.25 18.6 15 7 48
PMCO 708-3/8-10 G3/8 10 20.2 7 48.5 29 11 22 18 10 56.5
PMCO 708-3/8-12 G3/8 12 20.2 7 48.5 29 11 22 18 10 56.5