text.skipToContent text.skipToNavigation
Series PMCU

Series PMCU

For mounting on single-acting or double-acting cylinders.
A manually operated knurled screw must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.

Port M5: banjo in brass
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Unidirectional flow controllers Series PMCU



Mod. A B G H L N S W SW SW1 Z
PMCU 702-M5-4 M5 4 8.6 3.5 31 18 5.7 8 8 5.5 35
PMCU 702-M5-6 M5 6 10.4 3.5 31 19 5.7 8 8 5.5 35
PMCU 704-1/8-4 G1/8 4 11.6 5 36.5 21 7.75 14 12 7 42.5
PMCU 704-1/8-6 G1/8 6 11.6 5 36.5 21 7.75 14 12 7 42.5
PMCU 704-1/8-8 G1/8 8 13.9 5 36.5 22.5 7.75 14 12 7 42.5
PMCU 706-1/4-6 G1/4 6 13.9 6 42 24.5 9.25 18.6 15 7 48
PMCU 706-1/4-8 G1/4 8 13.9 6 42 24.5 9.25 18.6 15 7 48
PMCU 706-1/4-10 G1/4 10 16.1 6 42 27 9.25 18.6 15 7 48
PMCU 708-3/8-10 G3/8 10 20.2 7 48.5 29 11 22 18 10 56.5
PMCU 708-3/8-12 G3/8 12 20.2 7 48.5 29 11 22 18 10 56.5