Unidirectional flow controllers
Series PMCU
For mounting on single-acting or double-acting cylinders.
A manually operated knurled screw must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.
Port M5: banjo in brass
A manually operated knurled screw must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.
Port M5: banjo in brass
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | A | B | G | H | L | N | S | W | SW | SW1 | Z |
PMCU 702-M5-4 | M5 | 4 | 8.6 | 3.5 | 31 | 18 | 5.7 | 8 | 8 | 5.5 | 35 |
PMCU 702-M5-6 | M5 | 6 | 10.4 | 3.5 | 31 | 19 | 5.7 | 8 | 8 | 5.5 | 35 |
PMCU 704-1/8-4 | G1/8 | 4 | 11.6 | 5 | 36.5 | 21 | 7.75 | 14 | 12 | 7 | 42.5 |
PMCU 704-1/8-6 | G1/8 | 6 | 11.6 | 5 | 36.5 | 21 | 7.75 | 14 | 12 | 7 | 42.5 |
PMCU 704-1/8-8 | G1/8 | 8 | 13.9 | 5 | 36.5 | 22.5 | 7.75 | 14 | 12 | 7 | 42.5 |
PMCU 706-1/4-6 | G1/4 | 6 | 13.9 | 6 | 42 | 24.5 | 9.25 | 18.6 | 15 | 7 | 48 |
PMCU 706-1/4-8 | G1/4 | 8 | 13.9 | 6 | 42 | 24.5 | 9.25 | 18.6 | 15 | 7 | 48 |
PMCU 706-1/4-10 | G1/4 | 10 | 16.1 | 6 | 42 | 27 | 9.25 | 18.6 | 15 | 7 | 48 |
PMCU 708-3/8-10 | G3/8 | 10 | 20.2 | 7 | 48.5 | 29 | 11 | 22 | 18 | 10 | 56.5 |
PMCU 708-3/8-12 | G3/8 | 12 | 20.2 | 7 | 48.5 | 29 | 11 | 22 | 18 | 10 | 56.5 |