Unidirectional flow controllers
Series PSCU
For mounting on single-acting or double-acting cylinders.
A screwdriver must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.
Port M5: banjo in brass
A screwdriver must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.
Port M5: banjo in brass
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | A | B | G | H | L | N | S | W | SW |
PSCU 602-M5-4 | M5 | 4 | 8.6 | 3.5 | 21.5 | 18 | 5.7 | 8 | 8 |
PSCU 602-M5-6 | M5 | 6 | 10.4 | 3.5 | 21.5 | 19 | 5.7 | 8 | 8 |
PSCU 604-1/8-4 | G1/8 | 4 | 11.6 | 5 | 27 | 21 | 7.75 | 14 | 12 |
PSCU 604-1/8-6 | G1/8 | 6 | 11.6 | 5 | 27 | 21 | 7.75 | 14 | 12 |
PSCU 604-1/8-8 | G1/8 | 8 | 13.9 | 5 | 27 | 22.5 | 7.75 | 14 | 12 |
PSCU 606-1/4-6 | G1/4 | 6 | 13.9 | 6 | 30.5 | 24.5 | 9.25 | 18.6 | 15 |
PSCU 606-1/4-8 | G1/4 | 8 | 13.9 | 6 | 30.5 | 24.5 | 9.25 | 18.6 | 15 |
PSCU 606-1/4-10 | G1/4 | 10 | 16.1 | 6 | 30.5 | 27 | 9.25 | 18.6 | 15 |
PSCU 608-3/8-10 | G3/8 | 10 | 20.2 | 7 | 36.5 | 29 | 11 | 22 | 18 |
PSCU 608-3/8-12 | G3/8 | 12 | 20.2 | 7 | 36.5 | 29 | 11 | 22 | 18 |