text.skipToContent text.skipToNavigation
Series RFU

Series RFU

To regulate the cylinder speed, the discharging chamber air flow has to be controlled. Therefore, it is recommended to connect the valve threaded outlet 1 to the cylinder inlet and the outlet 2 to the valve user port.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Unidirectional flow control valves Series RFU

TABLE NOTE:

* knurled ring nut



Mod. Ø A B D F G L M1 M2 M3 L3 M4 T Z S SW SW1 SW2
RFU 452-M5 1.5 M10x1 M5 4.2 14 16 26 18.5 13.2 7 - 13.2 39 44.5 3 12 14 8
RFU 482-1/8 2 M12x1 G1/8 4.5 16 21 34 24.5 16.5 8 - 16.5 46 51 4 14 17 9
RFU 483-1/8 3 M12x1 G1/8 4.5 16 21 34 24.5 16.5 8 - 16.5 46 51 4 14 17 9
RFU 444-1/4 4 M20x1.5 G1/4 6.5 25 30 52 35 24 12 - 24 60 69 7 22 24 14
RFU 446-1/4 6 M20x1.5 G1/4 6.5 25 30 52 35 24 12 - 24 60 69 7 22 24 14
RFU 467-3/8 7 M18x1 G3/8 6.5 27 42 56 43 34.5 14 28 7.5 75 85 8 22 22 *
RFU 477-1/2 7 M18x1 G1/2 6.5 27 42 56 43 34.5 14 28 7.5 75 85 8 22 22 *