text.skipToContent text.skipToNavigation
Series VBO - VBU

Series VBO - VBU

Unidirectional valves (VBU) and bidirectional valves (VBO)
Ports G1/8, G1/4, G3/8 and G1/2
These unidirectional and bidirectional blocking valves have been realised in order to enable mounting directly on cylinders.
They can be used as high flow valves for blows, cleaning of pieces, filling of volumes.
For these applications it is suggested to connect the supply to port 2 (having the mail thread).

These valves can be mounted directly also on distribution and fluid control blocks.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction Poppet type
Valve group Unidirectional and bidirectional blocking valve
Materials Brass - NBR seals - stainless steel springs - PTFE
Mounting By male thread
Ports G1/8 - G1/4 - G3/8 - G1/2
Position In any position
Operating temperature 0°C ÷ 80°C (with dry air -20°C)
Operating pressure VBU: 0,3 ÷ 10 bar, VBO: 0 ÷ 10 bar
Nominal pressure 6 bar
Nominal flow See graph
Nominal diam. G1/8 ø 5,5 mm - G1/4 ø 8 mm - G3/8 ø 11 mm - G1/2 ø 15 mm
Fluid Filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied, the lubrication should never be interrupted.
Full screen
Your configuration
Coding example
VB U 1/8
VB SERIES
VB
U VERSIONS
U = unidirectional
O = bidirectional
1/8 PORTS
G1/8
G1/4
G3/8
G1/2