Blocking valves
Series VBO - VBU
Unidirectional valves (VBU) and bidirectional valves (VBO)
Ports G1/8, G1/4, G3/8 and G1/2
Ports G1/8, G1/4, G3/8 and G1/2
These unidirectional and bidirectional blocking valves have been realised in order to enable mounting directly on cylinders.
They can be used as high flow valves for blows, cleaning of pieces, filling of volumes.
For these applications it is suggested to connect the supply to port 2 (having the mail thread).
These valves can be mounted directly also on distribution and fluid control blocks.
They can be used as high flow valves for blows, cleaning of pieces, filling of volumes.
For these applications it is suggested to connect the supply to port 2 (having the mail thread).
These valves can be mounted directly also on distribution and fluid control blocks.
1-1/1 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Poppet type |
Valve group | Unidirectional and bidirectional blocking valve |
Materials | Brass - NBR seals - stainless steel springs - PTFE |
Mounting | By male thread |
Ports | G1/8 - G1/4 - G3/8 - G1/2 |
Position | In any position |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Operating pressure | VBU: 0,3 ÷ 10 bar, VBO: 0 ÷ 10 bar |
Nominal pressure | 6 bar |
Nominal flow | See graph |
Nominal diam. | G1/8 ø 5,5 mm - G1/4 ø 8 mm - G3/8 ø 11 mm - G1/2 ø 15 mm |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied, the lubrication should never be interrupted. |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
VB | U | 1/8 |
VB |
SERIES VB |
U |
VERSIONS U = unidirectional O = bidirectional |
1/8 |
PORTS G1/8 G1/4 G3/8 G1/2 |