text.skipToContent text.skipToNavigation
Series VNR

Series VNR

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series VNR unidirectional valves



Mod. A Dimensions L N Flow 6 bar ΔP1(Nl/min) Min. operating pressure (bar) Max operating pressure (bar) Weight [g]
6580 4-VNR 4 9 40 14 85 0,5 10 13
6580 6-VNR 6 12 48 16 450 0,2 10 20
6580 8-VNR 8 14 52.5 17.5 900 0,2 10 30
6580 10-VNR 10 16,5 60 20,2 1500 0,2 10 40
6580 12-VNR 12 19 60 19 2000 0,2 10 50
6580 4-VNR-OX1* 4 9 40 14 85 0,2 10 13
6580 6-VNR-OX1* 6 12 48 16 400 0,2 10 20
6580 8-VNR-OX1* 8 14 52,5 17,5 850 0,2 10 30
6580 10-VNR-OX1* 10 16,5 60 20,2 1500 0,2 10 40
6580 12-VNR-OX1* 12 19 60 19 2000 0,2 10 50
*OX1 = for oxygen (non-volatile residue less than 550 mg/m²)