text.skipToContent text.skipToNavigation
Series W

Series W

3/2-way - Normally Closed (NC) and Normally Open (NO)
Series W directly operated solenoid valves are available as 3/2-way either NC or NO. Both versions can be mounted on single sub-bases or manifolds and they are equipped with a monostable manual override.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function 3/2 NC - 3/2 NO
Operation direct acting poppet type
Pneumatic connections on subbase with ISO 15218 interface
Orifice diameter 0.8 … 1.5 mm
Flow coefficient kv (l/min) 0.21 … 0.54
Operating pressure 0 ÷ 5 … 10 bar
Operating temperature 0 ÷ 50 °C
Fluid filtered air class [5:4:4] according to ISO 8573-1:2010 (max oil viscosity 32 cSt), inert gas
Response time (ISO 12238) ON <10 ms - OFF <15 ms
Manual override monostable
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body PBT
Seals PU - NBR - FKM - EPDM
Internal parts stainless steel
ELECTRICAL FEATURES
Voltage 12 ... 48 V DC - other voltages on demand
Voltage tolerance ±10%
Power consumption 2 W - 1 W (24 V DC only)
Duty cycle ED 100%
Electrical connection connector DIN EN 175 301-803-C (8 mm) - 300 mm flying leads
Protection class IP65 with connector
Special versions available on demand
Full screen
Your configuration