Rotary actuators with rack and pinion system
Series QR
Magnetic, cushioned
7, 10, 20, 30, 50 mm
Rotation angles: 0 - 190°
7, 10, 20, 30, 50 mm
Rotation angles: 0 - 190°
The Series QR rotary actuators are cylinders with a double piston, able to provide high torques while ensuring high stability and a precise rotary movement.
The rotation angle can be easily set as desired between 0° and 190° by means of adjustment bolts or hydraulic absorbers positioned on one side of the rotary table. The use of shock absorbers allows the dampening of two to five times more kinetic energy than with regulation bolts. The rotary table is compact and allows direct mounting of the load. Their compact design, lightness and ease to combine with EOAT make these actuators particularly suitable for use in the assembly and packaging sectors and any application that requires transfer, tilting or rotation of objects.
The rotation angle can be easily set as desired between 0° and 190° by means of adjustment bolts or hydraulic absorbers positioned on one side of the rotary table. The use of shock absorbers allows the dampening of two to five times more kinetic energy than with regulation bolts. The rotary table is compact and allows direct mounting of the load. Their compact design, lightness and ease to combine with EOAT make these actuators particularly suitable for use in the assembly and packaging sectors and any application that requires transfer, tilting or rotation of objects.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | "Rack & Pinion" system |
Operation | double-acting |
Materials | profile, end blocks and rotor = aluminium - rack = steel - pinion = steel – rack’s guide ring = PTFE - seals = NBR |
Type of mounting | by means of screws in the central body |
Sizes | 07, 10, 20, 30, 50 |
Operating temperature | 0°C ÷ 70°C |
Standard rotation angles | 0 - 190° |
Minimum rotation angle (with shock absorber) | 10 = 66°, 20 = 52°, 30 = 46°, 50 = 70° (under these values the rotation is totally cushioned) |
Repeatability | <0,2° |
Bearings | ball bearings |
Operating pressure | 1 - 10bar, 1 - 7bar (for 7mm), 1-6bar (for versions with shock absorber) |
Medium | filtered air in class 7.8.4 according to ISO 8573-1 standard. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Sensors |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | A | B | C | D | E | F | G | H | I | L | M | N | O | P | Q | R | S | T | U | V | W | X | Y | Z |
07 | 18,3 | 23 | 45 | 41 | 34,5 | 3 | M4x0,7 | 30 | 3 | - | 7 | M5x0,8 | 6 | 18,4 | - | 20 | 39 | M4x0,7 | 40 | - | - | - | M5x0,8 | 79 |
10 | 17,3 | 34 | 60 | 50 | 47 | 3 | M5x0,8 | 27 | 4 | 9,5 | 15 | M8x1,25 | 5 | 20 | 5 | 20 | 45 | M8x1 | 46 | 34,5 | 28 | 3,5 | M8x1,25 | 92 |
20 | 24,8 | 37 | 76 | 65 | 54 | 4 | M6x1 | 34 | 5 | 12 | 17 | M10x1,5 | 9 | 27,5 | 6,5 | 28 | 60 | M10x1 | 61 | 47 | 30 | 3 | M10x1,5 | 117 |
30 | 24,8 | 40 | 84 | 70 | 57 | 4 | M6x1 | 37 | 5 | 12 | 22 | M10x1,5 | 10 | 29 | 7 | 32 | 65 | M10x1 | 67 | 50 | 33,5 | 3,5 | M10x1,5 | 127 |
50 | 31,3 | 46 | 100 | 80 | 66 | 5 | M8x1,25 | 50 | 6 | 15,5 | 26 | M12x1,75 | 11 | 38 | 10 | 35 | 75 | M14x1,5 | 77 | 63 | 37,5 | 3,5 | M12x1,75 | 152 |
ROTARY ACTUATORS SERIES QR
Mod. | AA | AB | AC | AF | AH | AI | AJ | AK | AM | AN | AO | AP | AQ | AR |
07 | 42,7 | 12,2 | - | 6,3 | 3 | - | - | - | - | 29 | M4x0,7 | 32,5 | 7,5 | 4,5 |
10 | 55,4 | 15,5 | 28 | 8 | 4,5 | 30,9 | 12 | M5x0,8 | 19 | 32 | M5x0,8 | 27 | 11 | 6,5 |
20 | 70,4 | 16 | 30 | 10 | 6,5 | 34,8 | 15 | M5x0,8 | 24 | 43 | M6x1 | 36 | 14 | 8,5 |
30 | 75 | 18,5 | 32 | 10 | 5 | 34,8 | 15 | G1/8 | 28 | 48 | M6x1 | 39 | 14 | 8,5 |
50 | 85 | 22 | 37,5 | 12 | 5,5 | 54,3 | 18 | G1/8 | 33 | 55 | M8x1,25 | 45 | 18 | 10,5 |