text.skipToContent text.skipToNavigation
Series 1,3,4 and VMS

Series 1,3,4 and VMS

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
SERIES 1, 3, 4 CODING EXAMPLE
3 5 8 900
3 SERIES:
1
3
4
5 FUNCTION:
3 = 3/2-way NC
5 = 5/2-way
6 = 5/3-way CC
7 = 5/3-way CO
8= 5/3-way CP
8 PORTS:
8 = G1/8
4 = G1/4
900 RESETTING:
895 = pushbutton, monostable, black
896 = pushbutton, monostable, green
897 = pushbutton, monostable, red
900 = lever, bistable
905 = lever, monostable
910 = knob, bistable
915 = knob, monostable
935 = digital monostable
975 = palm-switch, monostable, black
976 = palm-switch, monostable, green
977 = palm-switch, monostable, red
990 = switch, bistable

Valves Mod. 454-91...



Mod. Operating pressure (bar) Flow (Nl/min) Actuating force (N) Symbol
454-910 -0.9 ÷ 10 1250 10 VN13
454-915 -0.9 ÷ 10 1250 37 VN14