Radial grippers 180° opening
Series CGSY
Double acting, magnetic, self-centering
Size: 10, 16, 20, 25
Size: 10, 16, 20, 25
Series CGSY has been designed to guarantee constant performance over time, even in demanding applications that require high levels of productivity. The gripper’s opening angle of 180° enables operation in large work areas, while at the same time optimizing product handling.
This makes it particularly suitable for duties such as blowing PET bottles and in filling applications for the food or chemical industries.
Its design and the materials used assure accurate operation even in harsh environments contaminated with dust or vapour and in applications where frequent washdown is usual.
Series CGSY grippers guarantee precision and flexibility during installation. Each gripper has calibrated holes on the base and side for very precise positioning.
This makes it particularly suitable for duties such as blowing PET bottles and in filling applications for the food or chemical industries.
Its design and the materials used assure accurate operation even in harsh environments contaminated with dust or vapour and in applications where frequent washdown is usual.
Series CGSY grippers guarantee precision and flexibility during installation. Each gripper has calibrated holes on the base and side for very precise positioning.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Radial gripper |
Type of operation | Double-acting |
Sizes | 10, 16, 20, 25 |
Force transmission | Cam system |
Closing torque at 6 bar | 50 - 790 Ncm |
Opening/closing angle | 2x90° |
Air connections | M5 |
Operating pressure | 2 ÷ 8 bar |
Operating temperature | 5°C ÷ 60°C (standard) |
Store temperature | -10°C ÷ 80°C |
Maximum use frequency | 3 Hz |
Repeatability | 0.05° |
Medium | Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Compatibility | ROHS Directive |
Certifications | ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80) |
Materials | PTFE, Silicone and Copper free |
Compatible magnetic proximity switches | Series CSD |
NOTE: Pressurize the pneumatic system gradually in order to avoid uncontrolled movements
1-1/1 results
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support