text.skipToContent text.skipToNavigation
Mod. CSD

Mod. CSD

Length of cable 0,3 metres
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
SERIES CST, CSV, CSH CODING EXAMPLE
CS T 2 2 0 N 5 EX
CS SERIES
T TYPE OF SLOT:
T = T-slot
V = V-slot
H = H-slot
2 OPERATION:
2 = Reed NO
3 = Magnetoresistive
4 = Reed NC
5 = Hall effect
2 CONNECTIONS:
2 = 2 wires (Reed only)
3 = 3 wires
5 = 2 wires with M8 connector (Reed only)
6 = 3 wires with M8 connector
0 POWER SUPPLY VOLTAGE:
0 = 10 ÷ 110 V DC; 10 ÷ 230 V AC (PNP)
1 = 30 ÷ 110 V DC; 30 ÷ 230 V AC (PNP)
2 = 3 wires cst (PNP)
3 = 10 ÷ 30 V AC/DC (PNP)
4 = 10 ÷ 27 V DC (PNP)
N NOTE (CST/CSV-250N only):
N = according to norm
5 LENGTH OF THE CABLE:
= 2m (CST and CSV only)
2 = 2m (CSH only)
5 = 5m
EX
SERIES CSB, CSC, CSD CODING EXAMPLE
SERIES CSG CODING EXAMPLE

Magnetic proximity switches, male M8 3-pin conn., D-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage
CSD-D-384 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage


Series CSD magnetic switches, male M8 3-pin conn., D-slot, right



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage


Magnetic proximity switches, male M8 3-pin conn., D-slot, straight Mod. CSD



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage


Magnetic proximity switches, male M8 3-pin conn., D-slot, straight Mod. CSD



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage


Magnetic proximity switches, male M8 3-pin conn., D-slot, straight Mod. CSD



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage


Magnetic sensors Series CSD, conn. male M8 3 pin, hollow D, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6W Against polarity reversing and overvoltage


Magnetic proximity switches, male M8 3-pin conn., D-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage
CSD-D-384 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage


Magnetic proximity switches, male M8 3-pin conn., D-slot, straight Mod. CSD



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6W Against polarity reversing and overvoltage


Series CSD magnetic switches, male M8 3-pin conn., D-slot, right



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage


Series CSD magnetic switches, male M8 3-pin conn., D-slot, right



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage


Magnetic proximity switches, male M8 3-pin conn., D-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage
CSD-D-384 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage


Magnetic proximity switches, male M8 3-pin conn., D-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSD-D-364 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage
CSD-D-384 Magnetoresistive 3 wires with M8 connector 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage