Assembled FRL
Series MX
MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Assembly through rapid clamps
Assembly through rapid clamps
Series MX FRL can be easily assembled through rapid clamps which allow the connection among single components creating an unlimited number of compositions.
The FRL groups Series MX are also available in the already mounted version (with a single code).
The use of three different types of rapid clamps (standard, with wall fixing screws or with brackets) allows an easy mounting of the assembled groups and to carry out maintenance operations on the single components with no need to disassemble the group.
The FRL groups Series MX are also available in the already mounted version (with a single code).
The use of three different types of rapid clamps (standard, with wall fixing screws or with brackets) allows an easy mounting of the assembled groups and to carry out maintenance operations on the single components with no need to disassemble the group.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Construction | modular, compact |
Materials | see catalogue pages referring to the single component |
Ports | MX2: G3/8 - G1/2 - G3/4 MX3: G3/4 - G1 |
Mounting | vertical in-line wall-mounting (by means of clamps) panel mounting |
Operating temperature | -5°C ÷ 50°C up to 16 bar (according to the single component characteristics) -5°C ÷ 60°C up to 10 bar (according to the single component characteristics) |
1-12/12 results
Wall fixing - mounting dimensions and positioning scheme
Legend of the POSITIONING SCHEME:
1 = rapid clamp with wall fixing screw
or with wall fixing bracket
2 = module / flange
* POSITIONING SCHEME referring to
drawings " Y " and " Z ".
Mod. | A | B | C | D | F1 | F2 | L | M |
MX2-Y | 210 | 140 | 68,5 | 134,5 | 70 | 37 | - | - |
MX2-Z | 210 | 140 | 23 | - | 37,5 | 37 | 13,5 | M5 |
MX3-Y | 267 | 178 | 82 | 160 | 68 | 40,5 | - | - |
MX3-Z | 267 | 178 | 27 | - | 40,5 | 40,5 | 13 | M6 |