Parallel grippers with T-guide
Series CGPT
Single and double acting, magnetic, self-centering
Sizes: ø16, 20, 25, 32, 40, 50, 63, 80 mm
Sizes: ø16, 20, 25, 32, 40, 50, 63, 80 mm
Thanks to the use of a high performing and precise force transmission system, the Series CGPT grippers are able to provide high gripping forces while guaranteeing a very high repeatability.
The wide range of sizes available allows you to find the best solution for any need of movement. The grippers are supplied with centering bushes (tolerance H8) which, once positioned on the body and/or on the jaws, are able to guarantee, during maintenance, a high interchangeability of the gripper and of the extensions.
The wide range of sizes available allows you to find the best solution for any need of movement. The grippers are supplied with centering bushes (tolerance H8) which, once positioned on the body and/or on the jaws, are able to guarantee, during maintenance, a high interchangeability of the gripper and of the extensions.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Type of construction | Self-centering parallel gripper with T-guide |
Operation | Single acting (NO, NC), double acting |
Sizes | Ø16, 20, 25, 32, 40, 50, 63, 80 mm |
Force transmission | Lever |
Air connections | M3 (Ø16), M5 (Ø20, 25, 32), G1/8 (Ø40, 50, 63, 80) |
Working pressure | 2 ÷ 8 bar (double acting), 4 ÷ 8 bar (single acting) |
Working temperature | 5°C ÷ 60°C (standard) - 5°C ÷ 130°C (high temperature version) |
Store temperature | -10°C ÷ 80°C |
Maximum use frequency | 3 Hz (ø 16, 20, 25, 32), 2 Hz (ø 40, 50, 63, 80) |
Repeatability | 0.02 mm |
Interchangeability | 0.1 mm |
Medium | Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Lubrication | After 10 million cycles, grease the sliding zones using Molykote DX grease. |
Protection class | IP 40 |
Compatibility | ROHS Directive |
Certifications | ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80) |
Materials | PTFE, Silicone and Copper free |
N.B. Pressurize the pneumatic system gradually in order to avoid uncontrolled movements
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
CODING EXAMPLE
CGPT | - | 16 | - | NC | - | W | EX |
CGPT | SERIES | |
16 |
SIZES 16 20 25 32 40 50 63 80 |
|
NC |
FUNCTIONING = double acting NO = single acting, normally open NC = single acting, normally closed |
PNEUMATIC SYMBOLS PNZ1 PNZ3 PNZ2 |
W |
VERSION = standard W = high temperatures (130 °C) - not magnetic |
|
EX | Add EX to order the certified ATEX version |