Direct acting solenoid valves
Series KLE
2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
Series KLE are miniaturised solenoid valves with a width of only 10 mm. The body is designed in such a way it can be mounted both on manifold and on subbase and the valve is available in 2-way normally closed and in 3-way normally closed, open and universal version. The use of a longer coil allowed to increase the pressure values the valves can withstand.
1-4/4 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
TECHNICAL FEATURES | |
Function | 2/2 NC - 3/2 NC - 3/2 NO - 3/2 UNI |
Operation | direct acting poppet type |
Pneumatic connections | on subbase |
Orifice diameter | 0.6 ... 1.6 mm |
Flow coefficient kv (l/min) | 0.12 ... 0.50 |
Operating pressure | 0 ÷ 2 ... 9 bar |
Operating temperature | 0 ÷ 50 °C |
Fluid | filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas |
Response time | ON <10 ms – OFF <10 ms |
Manual override | monostable or bistable - only for 3/2 versions |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | PBT |
Seals | FKM |
Internal parts | stailess steel - brass |
ELECTRICAL FEATURES | |
Voltage | 6 ... 24 V DC - other voltages on demand |
Voltage tolerance | ±10% |
Power consumption | 1 W - 1.3/0.3 W - 4/1 W |
Duty cycle | ED 100% |
Electrical connection | connector mod. 121-8... - M8 connector mod. CS... (the M8 connection of the valve accepts polarity reversal) |
Protection class | IP50 with connector 121-8... - IP65 with M8 connector |
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
CODING EXAMPLE
KLE | 0 | 4 | 0 | A6 | 3 | A | Y | 1 | 3 | M |
KLE | SERIES |
0 |
BODY DESIGN 0 = 3/2 body - ISO 15218 A = 3/2 body - ISO 15218 - coil rotated by 180° 2 = 2/2 body C = 2/2 body - coil rotated by 180° |
4 |
NUMBER OF WAYS - FUNCTIONS 1 = 2/2-way NC 4 = 3/2-way NC 5 = 3/2-way NO 6 = 3/2-way UNI |
0 |
PORTS 0 = on subbase or manifold |
A6 |
ORIFICE DIAMETER A6 = Ø 0.60 mm A8 = Ø 0.80 mm B1 = Ø 1.10 mm B2 = Ø 1.20 mm B3 = Ø 1.30 mm B6 = Ø 1.60 mm |
3 |
SEAL MATERIAL 3 = FKM |
A |
BODY MATERIAL A = PBT |
Y |
MANUAL OVERRIDE 0 = not requested or not foreseen Y = monostable B = bistable |
1 |
ELECTRICAL CONNECTION 1 = 90° connection with protection and led B = in-line connection with protection and led M = M8 - 3 pin connection |
3 |
VOLTAGE - POWER CONSUMPTION 1 = 6 V DC - 1 W 2 = 12 V DC - 1 W 3 = 24 VDC - 1 W 6 = 6 VDC - 4/1 W 7 = 12 V DC - 4/1 W 8 = 24 V DC - 4/1 W |
M |
FIXING M = fixing screws for metal P = fixing screws for plastic |
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) |