30
69
ARP
QR
Piston diameter [Ømm]
32
40
50
63
80
100
125
Size
1
3
5
7
10
12
20
30
35
50
55
70
100
150
250
400
Dimensional standard
ISO 5211
NAMUR
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
Type of cushioning
Adjustable
Mechanical
Rotation angle [°]
90
180
190
270
360
Torque [Nm]
1
2
4.5
6.5
7.2
9
11.5
12.48
13.5
23.4
24
26.41
42.58
43.8
50
94.2
99.8
100
120
158.1
200
306
370
597
825
1122
1655
2648
4 Products found
Rotary cylinders
Series 69
Rotary cylinders
Series 30
Rotary actuators
Series ARP
Rotary actuators with rack and pinion system
Series QR
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart