Rotary actuators
Series ARP
Model: "Rack & Pinion"
Sizes: 1, 3, 5, 10, 12, 20, 35, 55, 70, 100, 150, 250, 400
Rotational angles: 90°
Sizes: 1, 3, 5, 10, 12, 20, 35, 55, 70, 100, 150, 250, 400
Rotational angles: 90°
Series ARP rotary actuators have been designed to meet the high demands by the process industry, where they predominantly are used for controlling the opening and closing process valves whereas ball valves and butterfly valves are the most common types.
The actuators exist in thirteen different sizes in order to cover a wide range of applications. Through adjusting screws located on the end caps it is possible to mechanically adjust the opening/closing angle by ±5°.
All Series ARP rotary actuators are ATEX certified, the air connections are realized in accordance with Namur VDI/VDE 3845 drilling, while the interface drilling of the process valve is in accordance with ISO 5211 standard.
The actuators exist in thirteen different sizes in order to cover a wide range of applications. Through adjusting screws located on the end caps it is possible to mechanically adjust the opening/closing angle by ±5°.
All Series ARP rotary actuators are ATEX certified, the air connections are realized in accordance with Namur VDI/VDE 3845 drilling, while the interface drilling of the process valve is in accordance with ISO 5211 standard.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
GENERAL DATA
Type of construction | Rack and pinion type |
Operation | spring return (single-acting), double-acting |
Materials | extruded AL-profile body (pressure diecasted anodized AL body for mod. ARP400) pressure diecasted AL end caps and pistons / racks (end caps in technopolymer for mod. ARP001) zinc-plated steel pinion - POM guide parts - NBR seals |
Sizes | 001, 003, 005, 010, 012, 020, 035, 055, 070, 100, 150, 250, 400 |
Operating temperature | - 30°C ÷ 100°C |
Rotation angle | 90° |
Type of mounting | direct to the flange of the valve through screws and bolts, or through mounting kits consisting of bracket and adaptor pin* |
Operating pressure | 2 ÷ 10 bar |
Fluid | filtered air without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Available spare part kits | - kits which include sliding parts and seals; - kits containing springs for transforming an actuator from double-acting to single-acting with spring return. |
Certification | ATEX |
*Bracket and adaptor pin is not supplied by Camozzi
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-1/1 results