text.skipToContent text.skipToNavigation
Mod. H

Mod. H

Material: Aluminium

Supplied with:
1x female trunnion
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Front female trunnion Mod. H

+ = add the stroke
 



Mod. Ø ØCD E CB UB L FL MR XD
H-41-32 32 10 47 26 46,5 12,5 22 10 15
H-41-40 40 12 52 28 52 16 25 12 18
H-41-50 50 12 64 32 60 16 27 12 19
H-60-63 63 16 74 40 70 21 32 16 24


Front female trunnion Mod. H

+ = add the stroke
 



Mod. Ø ØCD E CB UB L FL MR XD
H-41-32 32 10 47 26 46,5 12,5 22 10 15
H-41-40 40 12 52 28 52 16 25 12 18
H-41-50 50 12 64 32 60 16 27 12 19
H-60-63 63 16 74 40 70 21 32 16 24


Front female trunnion Mod. H

+ = add the stroke
 



Mod. Ø CB UB E XD + FL L CD MR torque force
H-41-32 32 26 46,5 47 120 22 12,5 10 10 5 Nm
H-41-40 40 28 52 52 135 25 16 12 12 5 Nm
H-41-50 50 32 60 64 143 27 16 12 12 10 Nm
H-60-63 63 40 70 74 158 32 21 16 16 10 Nm