text.skipToContent text.skipToNavigation
Mod. CNVL-*H2

Mod. CNVL-*H2

Initial module with 2 positions
The following is supplied:
3x interface O-Rings manifold/manifold;
2x fixing nuts;
2x junction plugs;
6x interface seals valve/manifold (CNVL-3H2)
or 2x interface seals valve/manif. (CNVL-4H2); 
4x fixing screws for valves

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Initial / final Module with 2 positions - Mod. CNVL-...

Initial module with 2 positions
The following is supplied:
3x interface O-Rings manifold/manifold;
2x fixing nuts;
2x junction plugs;
6x interface seals valve/manifold (CNVL-3H2)
or 2x interface seals valve/manif. (CNVL-4H2);
4x fixing screws for valves

CNVL-3H2: for Series 3, G1/8
CNVL-4H2: for Series 3, G1/4



Mod. A B C D E F H L1 M N O P Q R G
CNVL-3H2 23 23 69,2 46 12 29 78 57,5 4,3 14 5 6 32 7 3/8
CNVL-4H2 26 26 88 60 14 29 98 65 4,3 - 5 5 38 7 1/2


Plug-In valve islands, Multipole and Fieldbus Series 3

Supplied with:
3x O-rings
2x fixing screws
2x junction plugs
6x interface seals module/valve



Mod. A B C D E F G H L1 M N O P Q R
CNVL-3H2 23 23 69,5 46 12 29 3/8 78 57,5 4,3 14 5 6 32 7


Valves and solenoid valves Series 3

CNVL-3H2: for Series 3, G1/8 CNVL-4H2: for Series 3, G1/4



Mod. A B C D E F H L1 M N O P Q R G
CNVL-3H2 23 23 69.2 46 12 29 78 57.5 4.3 14 5 6 32 7 3/8
CNVL-4H2 26 26 88 60 14 29 98 65 4.3 - 5 5 38 7 1/2