Valves and solenoid valves
Series 3
2x3/2, 3/2, 5/2 and 5/3-way CC CO CP
Ports: G1/8 and G1/4
Ports: G1/8 and G1/4
Series 3 solenoid valves with G1/8 and G1/4 ports have been designed in the 3/2, 2 x 3/2, 5/2, 5/3 versions and with the following two devices of actuation:
- Electropneumatically actuated
with mechanical spring return
- Electropneumatically actuated with external and internal air pressure supply
Series 3 valves are equipped with a manual override which allows a stable
operation and they can use Series U or G solenoids (22x22).
Pneumatically actuated valves 3/2 NC become NO when the supply is on connection 3.
- Electropneumatically actuated
with mechanical spring return
- Electropneumatically actuated with external and internal air pressure supply
Series 3 valves are equipped with a manual override which allows a stable
operation and they can use Series U or G solenoids (22x22).
Pneumatically actuated valves 3/2 NC become NO when the supply is on connection 3.
1-16/27 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | spool - type |
Valve group | 2x3/2 - 3/2 - 5/2 - 5/3-way CC CO CP |
Materials | AL body, stainless steel spool, NBR seals |
Ports | G1/8 - G1/4 |
Installation | in any position |
Operating temperature | 0 ÷ 60°C (with dry air at -20°C) |
Operating pressure | see tables |
Fluid | filtered air, without lubrication. If lubricated air is used, it is recommended to use ISOVG32 oil. Once applied the lubrication should never be interrupted. |
1-16/25 results
CODING EXAMPLE
3 | 3 | 8 | D | 015 | 02 | IL | U7 | 7 |
3 | SERIES |
3 |
NUMBER OF WAYS - POSITIONS: 3 = 3/2 NC 4 = 3/2 NO 5 = 5/2 6 = 5/3 CC 7 = 5/3 CO 8 = 5/3 CP 9 = 1x3/2 NC + 1x3/2 NO |
8 |
PORTS: 8 = G1/8 4 = G1/4 |
D |
VERSION: = standard D = double valve 2x3/2 L = for manifold assembly (only for solenoid valves 3/2 with G1/8 ports) |
015 |
ACTUATION: 011 = double solenoid 015 = single solenoid, spring return 016 = single solenoid, pneumatic spring return E11 = double solenoid external servo-command E15 = single solenoid, external servo-command 033 = pneumatic pneumatic 035 = pneumatic spring |
02 |
SOLENOID INTERFACE: 02 = mech. sol. 22 x 22 |
IL |
TYPE OF MANUAL OVERRIDE: = bistable, standard IL = bistable, lever type (available on demand) IM = monostable (available on demand) |
U7 |
ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS: A8 = PPS / 30 x 30 G7 = PA / 22 x 22 G8 = PA / 30 x 30 (24 V DC only) G9 = PA / 22 x 58 H8 = PA 6 V0 / 30 x 30 U7 = PET / 22 x 22 |
7 | SOLENOID VOLTAGE (see the dedicated section 2.35) |
1-10/10 results