text.skipToContent text.skipToNavigation
Mod. CNVL-*I1

Mod. CNVL-*I1

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Intermediate module with 1 position - Mod. CNVL-*I1

CNVL-3I1: for Series 3, G1/8
CNVL-4I1: for Series 3, G1/4



Mod. D E F H L1 N
CNVL-3I1 46 12 29 78 23 14
CNVL-4I1 60 14 29 98 26 -


Intermediate module with 1 position - Mod. CNVL-*I1

The following is supplied:
3x interface O-Rings manifold/manifold
2x fixing nuts
2x junction plugs
3x interface seals valve/manifold (CNVL-3I1) or 1x interface seal valve/manif. (CNVL-4I1)
2x fixing screws for valves

CNVL-3I1: for Series 3, G1/8
CNVL-4I1: for Series 3, G1/4



Mod. D E F H L1 N
CNVL-3I1 46 12 29 78 23 14
CNVL-4I1 60 14 29 98 26 -