text.skipToContent text.skipToNavigation
Mod. CNVL-*I2

Mod. CNVL-*I2

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Plug-In valve islands, Multipole and Fieldbus Series 3

Supplied with:
3x O-Rings
2x fixing screws
2x junction plugs
6x interface seals module/valve



Mod. B D E F H L1 N
CNVL-3I2 23 46 12 29 78 46 14


Valves and solenoid valves Series 3

The following is supplied:
3x interface O-Rings manifold/manifold;
2x fixing nuts;
2x junction plugs;
6x interface seals valve/manifold (CNVL-3I2)
or 2x interface seals valve/manif. (CNVL-4I2);
4x fixing screws for valves

CNVL-3I2: for Series 3, G1/8
CNVL-4I2: for Series 3, G1/4



Mod. B D E F H L1 N
CNVL-3I2 23 46 12 29 78 46 14
CNVL-4I2 26 60 14 29 98 52 -