text.skipToContent text.skipToNavigation
Mod. L

Mod. L

Supplied with:
1x aluminium male trunnion
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Rear male trunnion Mod. L

+ = add the stroke



Mod. ØCD E EW L FL MR XD +
L-31-12-16 6 30 12 10 16 6 55,7
L-31-20 8 37,5 16 14 20 8 62,5
L-31-25 8 41,5 16 14 20 8 64,5
L-32-20 8 34 16 14 20 8 73
L-32-25 8 38 16 14 20 8 77
L-41-32 10 47 26 12,5 22 10 80
L-41-40 12 52 28 16 25 12 89
L-41-50 16 64 32 16 27 12 99,5
L-41-63 16 74 40 21 32 15,5 117,5
L-41-80 20 94 50 22 36 16 142
L-41-100 20 114 60 27 41 20 230
L-41-125 25 140 70 30 50 25 275
L-41-160 30 180 90 35 55 25 315
L-41-200 30 220 90 35 60 25 335
L-41-250 40 270 110 45 70 40 375
L-41-320 45 350 110 50 80 45 420
L-3E-20 8 34 110 14 20 8 151,5
L-3E-32 10 46 16 13 22 10 151,5


Rear male trunnion Mod. L

+ = add the stroke



Mod. Ø ØCD L FL XD + MR E EW
L-40-160 160 30 35 55 315 25 180 90
L-40-200 200 30 35 60 335 25 220 90
L-40-250 250 40 45 70 375 40 270 110
L-40-320 320 45 50 80 420 45 350 110


Rear male trunnion Mod. L


 

+ = add the stroke



Mod. Size ØCD L FL XD + MR E EW
L-3E-20 20 8 14 20 151,5 8 34 16
L-3E-32 32 10 13 22 151,5 10 46 16


Rear male trunnion Mod. L

+ = add the stroke



Mod. Ø ØCD L FL XD + MR E EW
L-41-160 160 30 35 55 315 30 175 90
L-41-200 200 30 35 60 335 30 215 90


Rear male trunnion Mod. L

+ = add the stroke



Mod. Ø ØCD E EW L FL MR XD +
L-31-12-16 16 6 30 12 10 16 6 55,7
L-32-20 20 8 34 16 14 20 8 62,5
L-32-25 25 8 38 16 14 20 8 64,5
L-41-32 32 10 47 26 12,5 22 10 73
L-41-40 40 12 52 28 16 25 12 77
L-41-50 50 16 64 32 16 27 12 80
L-41-63 63 16 74 40 21 32 15,5 89
L-41-80 80 20 94 50 22 36 16 99,5
L-41-100 100 20 114 60 27 41 20 117,5
L-32-125 125 25 140 70 30 50 25 142


Rear male trunnion Mod. L



Mod. Ø ØCD L C XD + MR F G B4
L-31-12-16 12 6 10 16 54 6 18 30 12
L-31-12-16 16 6 10 16 54 6 18 30 12
L-31-20 20 8 14 20 58 8 22 37,5 16
L-31-25 25 8 14 20 59,5 8 26 41,5 16


Rear male trunnion Mod. L

+ = add the stroke



Mod. Ø CD L FL XD MR E EW torque force
L-41-32 32 10 12,5 22 142 10 47 26 5 Nm
L-41-40 40 12 16 25 160 12 52 28 5 Nm
L-41-50 50 12 16 27 170 12 64 32 10 Nm
L-41-63 63 16 21 32 190 15,5 74 40 10 Nm
L-41-80 80 16 22 36 210 16 94 50 15 Nm
L-41-100 100 20 27 41 230 20 114 60 15 Nm
L-41-125 125 25 30 50 275 25 140 70 20 Nm