text.skipToContent text.skipToNavigation
Mod. R

Mod. R

This trunnion doesn't comply with the ISO 15552 standard
Material: Aluminium

Supplied with:
1x trunnion ball joint
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Trunnion ball-joint Mod. R

+ = add the stroke

 



Mod. Ø CX L DL+ XN+ MS E EX EP Z torque force
R-41-32 32 10 12 22 142 16 45 14 10,5 4 5 Nm
R-41-40 40 12 15 25 160 19 52 16 12 4 5 Nm
R-41-50* 50 12 15 27 170 21 62,5 16 12 4 10 Nm
R-50 50 16 16 27 170 21,5 65 21 15 4 10 Nm
R-41-63 63 16 20 32 190 24 75 21 15 4 10 Nm
R-41-80* 80 16 24 36 210 28 92 21 15 4 15 Nm
R-80 80 20 22 36 210 28,5 95 25 18 4 15 Nm
R-41-100 100 20 25 41 230 30 115 25 18 4 15 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 20 Nm
R-3E-32 32 10 12 22 18 45 14 10,5 4 4 -


Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Ø ØCX L DL+ XN+ MS E EX EP Z torque force
R-41-32 32 10 13 22 142 16 45 14 10.5 4 5 Nm
R-41-40 40 12 16 25 160 19 52 16 12 4 5 Nm
R-41-50* 50 12 15 27 170 21 62.5 16 12 4 10 Nm
R-50 50 16 16 27 170 21,5 65 21 15 4 10 Nm
R-41-63 63 16 21 32 190 24 75 21 15 4 10 Nm
R-41-80* 80 16 24 36 210 28 92 21 15 4 15 Nm
R-80 80 20 22 36 210 28,5 95 25 18 4 15 Nm
R-41-100 100 20 27 41 230 30 115 25 18 4 15 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 20 Nm


Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Ø CX L DL+ XN+ MS E EX EP Z torque force
R-41-50* 50 12 15 27 170 21 62.5 16 12 4 13 Nm
R-50 50 16 16 27 170 21.5 65 21 15 4 10 Nm
R-41-63 63 16 20 32 190 23 75 21 15 4 13 Nm
R-41-80* 80 16 24 36 210 28 92 21 15 4 19 Nm
R-80 80 20 22 36 210 28.5 95 25 18 4 15 Nm
R-41-100 100 20 25 41 230 30 115 25 18 4 22 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 26 Nm


Trunnion ball-joint Mod. R

+ = add the stroke
*on end cap with END LOCK function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories 'screws and locking screws Mod. KR'



Mod. Ø CX L DL+ XN+ MS E EX EP Z screws for END LOCK* end-cap torque force
R-41-32 32 10 13 22 142 16 45 14 10.5 4 M6 x 25 ( KR-EL-01 ) 5 Nm
R-41-40 40 12 16 25 160 19 52 16 12 4 M6 x 30 ( KR-EL-02 ) 5 Nm
R-41-50** 50 12 15 27 170 21 62.5 16 12 4 M8 x 30 ( KR-EL-05 ) 10 Nm
R-41-63 63 16 21 32 190 24 75 21 15 4 M8 x 25 ( KR-EL-04 ) 10 Nm
R-41-80** 80 16 24 36 210 28 92 21 15 4 M10 x 35 ( KR-EL-08 ) 15 Nm
R-41-100 100 20 27 41 230 30 115 25 18 4 M10 x 35 ( KR-EL-08 ) 15 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 - 20 Nm
R-50 50 16 16 27 170 21,5 65 21 15 4 M8 x 25 ( KR-EL-04 ) 10 Nm
R-80 80 20 22 36 210 28,5 95 25 18 4 M10 X 30 ( KR-EL-07 ) 15 Nm


Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Ø CX L DL+ XN+ MS E EX EP Z torque force
R-41-32 32 10 12 22 142 16 45 14 10,5 4 5 Nm
R-41-40 40 12 15 25 160 19 52 16 12 4 5 Nm
R-41-50 50 12 15 27 170 21 62,5 16 12 4 10 Nm
R-50 50 16 16 27 170 21,5 65 21 15 4 10 Nm
R-41-63 63 16 20 32 190 24 75 21 15 4 10 Nm
R-41-80* 80 16 24 36 210 28 92 21 15 4 15 Nm
R-80 80 20 22 36 210 28,5 95 25 18 4 15 Nm
R-41-100 100 20 25 41 230 30 115 25 18 4 15 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 20 Nm


Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Ø ØCD E EX EP L FL MS XD Z
R-41-32 32 10 45 14 10,5 12 22 16 73 4
R-41-40 40 12 52 16 12 15 25 19 77 4
R-41-50* 50 12 62,5 16 12 15 27 21 80 4
R-50 50 16 65 21 15 16 27 21,5 80 4
R-41-63 63 16 75 21 15 20 32 24 89 4
R-41-80* 80 16 92 21 15 24 36 28 99,5 4
R-80 80 20 95 25 18 22 36 28,5 99,5 4
R-41-100 100 20 115 25 18 27 41 30 117,5 4
R-41-125 125 30 140 37 25 30 50 40 142 4


Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Size CX L DL+ XN+ MS E EX EP Z
R-41-32 32 10 12 22 212 18 45 14 10.5
R-41-40 40 12 15 25 246 18 53,5 16 12
R-41-50 50 12* 15 27 286 21 62,5 16* 12*
R-41-63 63 16 20 32 324,5 23 75 21 15
R-41-80 80 16* 24 36 373 28 92 21* 15*
R-41-100 100 20 29 41 401 30 115 25 18
R-50 50 16 15 27 286 21 65 21 15
R-80 80 20 20 36 373 28 95 25 18


Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Size ØCX L DL XN+ MS E EX EP Z
R-3E-32 32 10 12 22 212 18 45 14 10,5