Sprue grippers
Series RPGB
Angular, not self-centering, single-acting, Normally Open
Models: Flat Finger, Short Finger, Flat Finger with sensor
Size 8, 12 mm
Models: Flat Finger, Short Finger, Flat Finger with sensor
Size 8, 12 mm
The external design, the choice of materials and the search for miniaturization makes Series RPGB a compact and lightweight solution.
The D model is provided with a finger having a slot for the installation of a magnetic sensor which is able to detect the grip of the piece.
Its technical features ensure a high gripping force and make this gripper particularly suitable in the removal of injection molded items.
The surface treatments on each metallic part make this series very wear resistant.
The D model is provided with a finger having a slot for the installation of a magnetic sensor which is able to detect the grip of the piece.
Its technical features ensure a high gripping force and make this gripper particularly suitable in the removal of injection molded items.
The surface treatments on each metallic part make this series very wear resistant.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Operation | single-acting, normally open |
Materials | anodized aluminium body and fingers, HNBR seals |
Working pressure | 2.5 bar ÷ 8 bar |
Working temperature | 0°C ÷ 60°C |
Max frequency | 3 Hz |
Lubrication | not necessary |
Ports | M5 |
Fluid | filtered air, class 6.8.4 according to ISO 8573-1, without lubrication |
Size | 8, 12 mm |
Weights | 15 g (size 8) - 50 g (size 12) |
Gripping torque at 6 bar Opening torque at 6 bar Gripping force at 6 bar | 25 Ncm (size 8) - 90 Ncm (size 12) 2 Ncm (size 8) - 5 Ncm (size 12) 7 N (size 8) - 30 N (size 12) |
Closing time without load | 10 ms |
Opening time | 30 ms |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support