CLR
M
M0
M1
M2
M3
M4
MC
MD
MX
N
PG
PM
PR
SWCN
SWDN
SWMN
T
TC
TRP
Pneumatic connection
1'' NPTF
1/2'' NPTF
1/4'' NPTF
1/8''NPTF
3/4'' NPTF
3/8'' NPTF
Flanged
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M5
R1/4
R1/8
Ø 10
Ø 4
Ø 6
Ø 8
Certifications
ATEX
CE
UL-CSA
Max. regulated output pressure [Bar]
ISO Flow rate Standard (Qn)
Dimension [mm]
10x26
114
124
135
14
140
152
16x67
179
180
186
19
20x49
210
225
24
248
268
28
280
289
30x30
310
31x31
32
345
350
358
40
42
447
45
46
50
50x83
62
70
89.4
89.5
90
Ø15
Ø39
Ø48
Ø50
Ø51
Ø63
Ø75
Oxygen service
Oxygen service