CLR
M
PR
T
TC
Size
1
2
Pneumatic connection
1/4'' NPTF
1/8''NPTF
G1/4
G1/8
G3/8
Certifications
ATEX
Max. regulated output pressure [Bar]
Max. inlet pressure [Bar]
ISO Flow rate Standard (Qn)
Flow rate ΔP = 0,5 Bar [l/min]
3000
900
Dimension [mm]
14
19
40
45
46
50
Actuation type
Manually operated
5 Products found
Micro pressure regulators
Series CLR
Pressure microregulators
Series TC
Pressure microregulators for use with water and fluids
Series M
Pressure microregulators
Series T
Precision regulators with manual override
Series PR
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart