Pressure regulators
Series MC
Ports G1/4, G3/8 and G1/2
Modular
Modular
Series MC pressure regulators are available with ports G1/4, G3/8 and G1/2.
Versions with secondary pressure relieving are usually available and all regulators can be panel mounted.
Versions with secondary pressure relieving are usually available and all regulators can be panel mounted.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact, diaphragm type |
Materials | zama, brass, NBR, technopolymer |
Ports | G1/4 G3/8 G1/2 |
Weight | kg 0,323 0,644 0,624 |
Mounting | in-line, wall or panel mounting (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Finishing | enamelled |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 10 bar (standard) or 0.5 ÷ 2 bar; 0.5 ÷ 4 bar and 0.5 ÷ 7 bar |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Secondary pressure (relieving) | with relieving (standard) without relieving |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-7/7 results