Assembled FRL
Series MC
Ports G1/4, G3/8 and G1/2
The FRL Series MC in the assembled version can be easily assembled by means of modular tie rods on which it is possible to mount the single elements without any limits in the composition.
The FRL groups Series MC are available already mounted (with a single code).
The connections can be made directly on the elements or on the terminal flanges (Kit A) with the advantage that in case of maintenance the group can be extracted without disconnecting the tubing.
The version with flanges is supplied without tie-rods.
The FRL groups Series MC are available already mounted (with a single code).
The connections can be made directly on the elements or on the terminal flanges (Kit A) with the advantage that in case of maintenance the group can be extracted without disconnecting the tubing.
The version with flanges is supplied without tie-rods.
No variant meets the search criteria
The filters applied do not correspond to any variant
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact |
Materials | zama, NBR, technopolymer |
Ports | G1/4 - G3/8 - G1/2 |
Mounting | vertical, in-line or wall-mounting |
Operating temperature | -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Finish | enamelled |
Flow | determined at 6 bar inlet supply with ΔP 1 bar (ΔP 0,5 only for FRL) |
CODING EXAMPLE
MC | 2 | 02 | C | 5 | FL |
|
MC | MC = SERIES |
2 |
SIZE 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORT 04 = G1/4 38 = G3/8 02 = G1/2 |
C |
ASSEMBLY GROUP C = D + L E = V01 + D + L FRL = F + R + L GN = D + L + V16 + AV HNA = V01 + D + L + V16 + AV + PRESS NO HNC = V01 + D + L + V16 + AV + PRESS NC N = V01 + D PN = D + V16 + AV QN = V01 + D + V16 + AV TN = V01 + D + L + V16 + AV U = F13 + FB3 (only for 3/8 - 1/2) ZNA = V01 + D + V16 + AV + PRESS NO ZNC = V01 + D + V16 + AV + PRESS NC |
5 |
FILTERING ELEMENT 5 = 5 μm (standard) 25 = 25 μm (upon request) |
FL |
VERSION FL = with terminal flanges (without brackets) |
|
|
LEGEND: D = Filter-regulator 0.5-10 bar, semi-automatic-manual drain with relieving, filtering element 5 µm or 25 µm L = Lubricator V01 = 3/2-way manually operated valve F = Filter 5 µm or 25 µm R = Regulator 0.5-10 bar with relieving V16 = 3/2-way electropneumatically operated valve AV = Soft start valve PRESS NO = Pressure switch, Normally Open PRESS NC = Pressure switch, Normally Closed F13 = Filter 5 µm with automatic drain FB3 = Coalescing filter 0.01 µm with automatic drain |
1-12/12 results