Filter-regulators
Series MC
Ports G1/4, G3/8 and G1/2
Modular
Metal bowl and bayonet-type mounting
Modular
Metal bowl and bayonet-type mounting
Series MC filter regulators are available with ports G1/4, G3/8 and G1/2.
They combine the features of the filters and regulators and have smaller overall dimensions than the two separate components.
They combine the features of the filters and regulators and have smaller overall dimensions than the two separate components.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | compact modular with filtering element in HDPE |
Materials | zama, NBR, technopolymer |
Ports | G1/4 G3/8 G1/2 |
Condensate capacity | cm³ 28 72 72 |
Weight | kg 0,443 0,948 0,928 |
Mounting | vertical in-line or wall-mounting |
Operating temperature | -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Quality of delivered air according to ISO 8573-1:2010 | Class 6.8.4 with 5μm filtering element Class 7.8.4 with 25μm filtering element |
Draining of condensate | semi-automatic manual (standard), automatic, with depressurisation, protected depressurisation, without drain with port G1/8 |
Finishing | enamelled |
Inlet pressure | with standard drain and protected depressurisation 0.3 ÷ 16 bar with depressurisation 0.3 ÷ 10 bar with automatic drain 1.5 ÷ 12 bar for G3/8 and G1/2 |
Outlet pressure | 0.5 ÷ 10 bar(standard), 0.5 ÷ 2 bar; 0.5 ÷ 4 bar e 0.5 ÷ 7 bar |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | A | B | C | D | E | F | G | H | I | L | M | N | O | P | Q | R | S | T | U |
MC104-D00 | 190,5 | 102 | 52 | 38 | 11 | 126,5 | 27,5 | 4,5 | 28 | М30x1,5 | 45 | 45 | G1/8 | 37 | 58 | 3 | 0 ÷ 6 | 35 | G1/4 |
MC238-D00 | 256,5 | 133 | 64 | 59 | 14 | 162 | 35 | 5,5 | 45 | M47x1,5 | 62 | 59 | G1/8 | 53 | 72 | 3,5 | 0 ÷ 9 | 46 | G3/8 |
MC202-D00 | 256,5 | 133 | 64 | 59 | 14 | 162 | 35 | 5,5 | 45 | M47x1,5 | 62 | 59 | G1/8 | 53 | 72 | 3,5 | 0 ÷ 9 | 46 | G1/2 |
1-7/7 results