Lubricators
Series MC
Ports G1/4, G3/8 and G1/2
Modular
with metal bowl and bayonet-type mounting
Modular
with metal bowl and bayonet-type mounting
Series MC lubricators are available with ports G1/4, G3/8 and G1/2. The bowls of these lubricators are made of metal and are equipped with a transparent viewer. The oil flow can be monitored through the small transparent cap and regulated by means of the proper adjusting screw.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular compact |
Materials | zama, NBR, technopolymer |
Ports | G1/4 G3/8 G1/2 |
Oil capacity | cm³ 37 170 170 |
Weight | kg 0,338 0,712 0,674 |
Mounting | vertical in-line or wall-mounting |
Operating temperature | -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Oil refilling | without pressure (G1/4) also during use (G3/8 - G1/2) |
Oil for lubrication | use ISO VG32 oils. Once applied, the lubrication should never be interrupted. |
Finishing | enamelled |
Operating pressure | 0 ÷ 16 bar |
Min. air consumption for lubr (Nl/min) at 1 bar at 6 bar |
G1/4 - G3/8 - G1/2 8 - 8 - 8,5 15 - 17,5 - 15,5 |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-7/7 results