Electronic vacuum/pressure switches
Series SWDN
With digital display
High precision, easy to use
High precision, easy to use
APPLICATIONS:
- electronic vacuum/pressure switch for safety monitoring, optimization of cycle times or energy saving devices;
- it can be installed directly on the gripping point of a handling system;
- setting of the limit vacuum value and
continuous vacuum control;
- perfectly suitable for customer needs.
ELECTRIC CONNECTION:
the device is available with hardwired cable of 2 meters or can be supplied with M8 connector.
Accessories and extensions have to be ordered separately. Codes can be found at the end of this section.
- electronic vacuum/pressure switch for safety monitoring, optimization of cycle times or energy saving devices;
- it can be installed directly on the gripping point of a handling system;
- setting of the limit vacuum value and
continuous vacuum control;
- perfectly suitable for customer needs.
ELECTRIC CONNECTION:
the device is available with hardwired cable of 2 meters or can be supplied with M8 connector.
Accessories and extensions have to be ordered separately. Codes can be found at the end of this section.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of pressure/vacuum switch | electronic with polycarbonate housing |
Port | with external thread G1/8 and internal thread M5 |
Display | 3 digit display with membrane keypad for the values set up |
LED | integrated LED indicators for switching state |
Electric connection | with M8 4-pole connector or pre-wired cable of 2 meters |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support