Drives for Stepper motors
Series DRCS
One-size full digital drives with WLAN system and NFC integrated
Series DRCS drives, compact and optimised in one size, are capable of controlling all Camozzi Stepper motors with two-phase and micro-stepping feed. The use of the micro-stepping control technology (up to 1/16 of a step) enables the drive to almost replicate a sinusoidal current while considerably reducing the natural resonance of the motor itself.
Series DRCS drives can calculate the normal resonance frequency of the motors and optimise their performance. The availability of eight inputs allows the realisation of a table of 127 commands, for each of which it is possible to set position, speed, acceleration and deceleration. Each command can be absolute or relative. Through the Step and Direction commands, it is possible to control the drive in frequency mode. The frequency defines the speed, while the number of steps defines the position. The Series DRCS drives are equipped with serial protocols CANopen CiA 301 and CiA 402 through which it is possible to perform motion control and condition monitoring of the drive. To configure the drive, wired USB 2.0 or WLAN connections can be used. Thanks to an innovative system that takes advantage of Near Field Communication (NFC) technology, it is possible to extract production and statistical data on the use of the drive, which are essential parameters for industry 4.0.
Series DRCS drives can calculate the normal resonance frequency of the motors and optimise their performance. The availability of eight inputs allows the realisation of a table of 127 commands, for each of which it is possible to set position, speed, acceleration and deceleration. Each command can be absolute or relative. Through the Step and Direction commands, it is possible to control the drive in frequency mode. The frequency defines the speed, while the number of steps defines the position. The Series DRCS drives are equipped with serial protocols CANopen CiA 301 and CiA 402 through which it is possible to perform motion control and condition monitoring of the drive. To configure the drive, wired USB 2.0 or WLAN connections can be used. Thanks to an innovative system that takes advantage of Near Field Communication (NFC) technology, it is possible to extract production and statistical data on the use of the drive, which are essential parameters for industry 4.0.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
SUPPLY VOLTAGE | |
Logic | 18 ÷ 32 V DC |
Power | 24 ÷ 60 V DC |
CURRENT | |
Current | 0,1 ÷ 5 A |
Holding current | Automatic reduction of the holding current with motor in stop mode, this function can be set according to the holding current or its delay |
AMBIENT | |
Operating temperature | 0 ÷ 40°C (up to 55°C with forced ventilation) |
Storage temperature | -20°C ÷ 70°C |
Humidity | 0 ÷ 90% |
Altitude | < 1000 meters |
Vibration | 1G (10 to 500 Hz) |
Protection | Overvoltage, minimum voltage, overtemperature, short-circuit or grounding on the motor |
Control method | 4 state PWM 20kHz |
Amplification type | Dual H-Bridge, 4 Quadrants |
Position control encoder | 100 to 5000 differential impulses / revolution |
DIGITAL I/O | |
Input control signal | 12 opto-isolated 24 V DC |
Output control signal | 6 opto-isolated |
Input impulse control | Step inlet and frequency direction maximum 10kHz |
Output control signal | Electromechanical brake max current 1A |
Communication interface | |
USB | USB 2.0 |
WLAN | BL-BLE |
RFID | with NFC devices |
CANopen | CiA 301 and CiA 402 (interpolated position mode) |
Microstep emulation | High resolution by means of microstepping and a detailed synchronization. Reduction of oscillations and of resonance vibrations |
Anti-Resonance | Activation of the oscillation system in order to reduce vibrations and obtain a smooth movement, control of speed and a reduction of the time of oscillation |
Led status | green led |
Configuration | Digital with the Camozzi QSet configuration software |
Control methods | Digital inputs Frequency CANopen |
MEMORY | |
Data retention memory | Flash |
Configuration data backup memory | E²prom |
Weight | 0,46 kg |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
DRCS | - | A05 | - | 8 | - | D | - | 0 | - | A |
DRCS | SERIES |
A05 |
SIZE AT MAX CURRENT: A05 = 7A |
8 |
SUPPLY: 8 = 48 V DC |
D |
COMMUNICATION: D = Digital I/O and impulse frequency C = CANopen, Digital I/O and impulse frequency |
0 |
FEEDBACK: 0 = Feedback |
A |
VERSIONS: A = standard B = WLAN BL-BLE |
Mod. | Max. current | Logic supply | Power supply | Communication | Versions |
DRCS-A05-8-D-0-A | 7 A | 24 V DC | 24 ÷ 48 V DC | Digital I/O and impulse frequency | standard |
DRCS-A05-8-C-0-A | 7 A | 24 V DC | 24 ÷ 48 V DC | CANopen, Digital I/O and impulse frequency | standard |
DRCS-A05-8-D-0-B | 7 A | 24 V DC | 24 ÷ 48 V DC | Digital I/O and impulse frequency | WLAN BL-BLE |
DRCS-A05-8-C-0-B | 7 A | 24 V DC | 24 ÷ 48 V DC | CANopen, Digital I/O and impulse frequency | WLAN BL-BLE |
1-12/12 results