text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

135° Elbow fittings Mod. 9102 Series 9000



Mod. A C D E F G H M SW SW1 Weight (g) Package (pcs)
9102 12-M16x1,5R 12x1,5 8,2 M16x1,5 54,9 21,3 24 9 29,5 15 22 64 10