text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Run Tee fittings Mod. 9422 Series 9000



Mod. A C D E F G H L M SW SW1 Weight (g) Package (pcs)
9422 6-M10x1R 6x1 6 M10x1 23 14,5 16 7 45,5 22,5 9 14 37,5 10
9422 6-M12x1,5R 6x1 8,2 M12x1,5 27,5 14,5 19 9 50,5 23 11 17 57 10
9422 6-M16x1,5R 6x1 8,2 M16x1,5 28 14,5 24 9 51 23 11 22 63,5 10
9422 8-M12x1,5R 8x1 8,2 M12x1,5 27,5 17 19 9 52,5 25 11 17 59,5 10
9422 8-M16x1,5R 8x1 8,2 M16x1,5 28 17 24 9 53 25 11 22 67 10
9422 8-M22x1,5R 8x1 8,2 M22x1,5 32 16,5 30 9 58,5 26,5 15 27 95 10
9422 10-M16x1,5R 10x1 8,2 M16x1,5 29 18,5 24 9 56,5 27,5 15 22 88 10
9422 10-M22x1,5R 10x1 8,2 M22x1,5 32 18,5 30 9 59,5 27,5 15 27 100 10
9422 12-M16x1,5R 12x1,5 8,2 M16x1,5 29 20,5 24 9 57,5 28,5 15 22 83 10
9422 12-M22x1,5R 12x1,5 8,2 M22x1,5 32 20,5 30 9 60,5 28,5 15 27 99,5 10