text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Elbow fittings Mod. 9500 Series 9000



Mod. A D E F H (min) M SW Weight (g) Package (pcs)
9500 6-02 6x1 1/8 NPTF 17,5 14,5 8,5 21,5 9 18 10
9500 05-02 8x1 1/8 NPTF 17 16,5 7 25 11 23 10
9500 12-06 12x1,5 3/8 NPTF 24,5 20,5 10,5 28,5 15 46 10