text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Elbow fittings Mod. 9502 Series 9000



Mod. A C D E F G H M SW SW1 Weight (g) Package (pcs)
9502 6-M10x1R 6x1 6 M10x1 22 14,5 16 7* 22,5 9 14 25 10
9502 6-M12x1,5R 6x1 8,2 M12x1,5 25 14,5 19 9 22,5 9 17 34 10
9502 6-M16x1,5R 6x1 8,2 M16x1,5 26 14,5 24 9 23 11 22 46,5 10
9502 6-M22x1,5R 6x1 8,2 M22x1,5 29 14,5 30 9 23 11 27 60 10
9502 8-M10x1R 8x1 6 M10x1 23 16,5 16 7* 25 11 14 30,5 10
9502 8-M12x1,5R 8x1 8,2 M12x1,5 26 16,5 19 9 25 11 17 39,5 10
9502 8-M14x1,5R 8x1 8,2 M14x1,5 26 16,5 21 9 25 11 19 40 10
9502 8-M16x1,5R 8x1 8,2 M16x1,5 26 16,5 24 9 25 11 22 45,5 10
9502 8-M22x1,5R 8x1 8,2 M22x1,5 29 16,5 30 9 25 11 27 60 10
9502 8-1/8R 8x1 6 G1/8 23 16,5 16 7* 25 11 14 30,5 10
9502 10/7-M12x1,5R 10x1,5 8,2 M12x1,5 27 18,5 19 9 27 13 17 48 10
9502 10/7-M16x1,5R 10x1,5 8,2 M16x1,5 27,5 18,5 24 9 27 13 22 55,5 10
9502 10/7-M22x1,5R 10x1,5 8,2 M22x1,5 29 18,5 30 9 27 13 27 69,3 10
9502 10/7,5-M12x1,5R 10x1,25 8,2 M12x1,5 27 18,5 19 9 27 13 17 48 10
9502 10/7,5-M16x1,5R 10x1,25 8,2 M16x1,5 27,5 18,5 24 9 27 13 22 55,5 10
9502 10/7,5-M22x1,5R 10x1,25 8,2 M22x1,5 29 18,5 30 9 27 13 27 69,3 10
9502 10-M12x1,5R 10x1 8,2 M12x1,5 27 18,5 19 9 27 13 17 47 10
9502 10-M16x1,5R 10x1 8,2 M16x1,5 27,5 18,5 24 9 27 13 22 54 10
9502 10-M22x1,5R 10x1 8,2 M22x1,5 29 18,5 30 9 27 13 27 68 10
9502 12-M12x1,5R 12x1,5 8,2 M12x1,5 28,5 20,5 19 9 28,5 15 17 55,5 10
9502 12-M16x1,5R 12x1,5 8,2 M16x1,5 28,5 20,5 24 9 28,5 15 22 59,5 10
9502 12-M22x1,5R 12x1,5 8,2 M22x1,5 30 20,5 30 9 28,5 15 27 72,5 10
9502 15-M16x1,5R 15x1,5 8,2 M16x1,5 31,5 24,5 24 9 34 18 22 91 10
9502 15-M22x1,5R 15x1,5 8,2 M22x1,5 34 24,5 30 9 34 18 27 103 10
9502 16/12-M16x1,5R 16x2 8,2 M16x1,5 33 25 24 9 35,5 21 22 114 10
9502 16/12-M22x1,5R 16x2 8,2 M22x1,5 33 25 30 9 35,5 21 27 117,5 10
9502 18-M22x1,5R 18x2 8,2 M22x1,5 33 27,5 30 9 35,5 21 27 115 10