text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Swivel Elbow fittings Mod. 9520 Series 9000



Mod. A B E F G M Weight (g) Package (pcs)
9520 6-C1 6x1 C1 19,5 14,5 22 26 32 10
9520 8-C1 8X1 C1 19,5 16,5 22 28 32 10
9520 10/7-C1 10x1,5 C1 19,5 18,5 22 30 42 10
9520 10/7,5-C1 10x1,25 C1 19,5 18,5 22 30 42 10
9520 10-C1 10x1 C1 19,5 18,5 22 30 42 10
9520 12-C1 12X1,5 C1 19,5 20,5 22 31 42 10
9520 15-C1 15X1,5 C1 21,5 24 22 34 62 10
9520 16/12-C1 16X2 C1 21,5 24 22 34 62 10


1-1/1  results