text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead connectors Mod. 9590 Series 9000



Mod. A D F G H h L N T Y Z SW SW1 Weight (g) Package (pcs)
9590 8-M18x1,5 8x1 M18x1,5 - 25,5 50 10 55,5 10,8 15,7 53 4 22 22 99,5 10
9590 12-M18x1,5 12x1,5 M18x1,5 20,5 25,5 34 4 53 11 16 60 5 22 22 83 10