text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Swivel branch Tee adaptors Mod. D2260 Series 9000



Mod. d B E F G h (min) L M SW Weight (g) Package (pcs)
D2260 M12X1,5-C1 M12X1,5 C1 22,5 21 22 10,5 37 18,5 20 73 10
D2260 M16X1,5-C1 M16X1,5 C1 22,5 21 22 10,5 37 18,5 20 52 10