text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead adaptors Mod. D2502 and D2512 Series 9000



Mod. D D1 d d1 C C1 G G1 H H1 h h1 L SW SW1 Weight (g) Package (pcs)
D2502 M22x1,5R-M22x1,5R-M16x1,5-L=39 M22x1,5 M22x1,5 M16x1,5 M16x1,5 8,2 8,5 30 28 9 10 10,5 10,5 40,5 27 24 79,5 10
D2502 M22x1,5R-M22x1,5R M22x1,5 M22x1,5 - - 8,2 8,5 30 28 9 10 - - 40,5 27 24 84 10
D2512 M22x1,5R-M16x1,5R M22x1,5 M16x1,5 M16x1,5 M10x1 8,2 8,5 30 25,5 9 10 10,5 - 49,5 27 22 88 10