text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Supplied without nut;
Combine with D1593

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead swivel studs Mod. D2993 Series 9000



Mod. B D D1 G H h h1 L SW Weight [g] Package (pcs)
D2993 C1-M16x1,5-M22x1,5/1* C1 M22x1,5 M16x1,5 32 21 2,5 10,5 42 28 75 10

* usable with Mod. 9707 anti-rotation ring; compare SW.