text.skipToContent text.skipToNavigation
Series OX1

Series OX1

BSP Reducing
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. 2531-OX1

* = with through-out thread



Mod. A B H L SW Weight [g]
2531 1/8-M5-OX1 G1/8 M5 6 10,5 13 8 *
2531 1/4-1/8-OX1 G1/4 G1/8 8 13 17 11 *