text.skipToContent text.skipToNavigation
Series OX1

Series OX1

BSP Male Plug
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. 2611-OX1



Mod. A H L SW Weight [g]
2611 M5-OX1 M5 4 7,5 8 2
2611 1/8-OX1 G1/8 6 10,5 13 7
2611 1/4-OX1 G1/4 8 13 17 13