text.skipToContent text.skipToNavigation
Series OX1

Series OX1

Metric-BSP Female Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. 6463-OX1



Mod. A D C F G L P (min) SW Weight [g]
6463 4-1/8-OX1 4 G1/8 10 9 13 24 6 12 14
6463 6-1/8-OX1 6 G1/8 10 11.7 13 26 6 12 14
6463 6-1/4-OX1 6 G1/4 11.5 11.9 16.5 27.5 7 15 23