text.skipToContent text.skipToNavigation
Series OX1

Series OX1

Union Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. 6580-OX1



Mod. A F G L N S S1 S2 Weight [g]
6580 4-OX1 4 8.4 9 29 14 5 2.2 1.6 11
6580 6-OX1 6 11.7 12 34 16 5 2.2 1.6 16
6580 8-OX1 8 13.7 14 37 17.5 5 2.2 1.6 23